XM-D8K8-0809D



Coupler, IPP-8111 [PCB: 3025]
F=2-6G C=20dB DIR=17dB P=150W
Unit of Measure

Manufacturer Info

Product Page

N/A IPP

Spec Sheet

N/A IPP-8111

Manufacturer Specs

Low Freq

N/A 2000 MHz

High Freq

N/A 6000 MHz

Coupling

N/A 20 dB

IL

N/A 0.35 dB

Directivity

N/A 17 dB

PKG

N/A SMT

S-Parameter Plot

 

N/A