XM-C774-0606D



Digital Step Attenuator, TC1107P / 1GN2-4207 [PCB: 1359]
Recommended Bias Controller: XM-C778-0609D
(Sales Subject to Keysight Approval)
Unit of Measure

Manufacturer Info

Product Page

N/A Keysight

Spec Sheet

N/A Sales subject to Keysight Approval

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 25000 MHz

Atten Range

N/A 14 dB

Atten Step

N/A 2 dB

Control

N/A Parallel