XM-C776-0606D



Digital Step Attenuator, TC1112P / 1GN2-4213 [PCB: 1377]
Recommended Bias Controller: XM-C779-0609D
(Sales Subject to Keysight Approval)
Unit of Measure

Manufacturer Info

Product Page

N/A Keysight

Spec Sheet

N/A Sales subject to Keysight Approval

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 40000 MHz

Atten Range

N/A 1.75 dB

Atten Step

N/A 0.25 dB

Control

N/A Parallel