XM-B1W8-0404C-01
XR-B1W8-0404C-01 RoHS



Limiter, TC231 / 1GC1-8053 [PCB: 903]
DIE
Included Bias Controller: XM-B1W9-0404D
Connectorized Housing
1.85mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Keysight

Spec Sheet

N/A TC231-1GC1-8053

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 65000 MHz

Pmax

N/A 19 dBm

ROHS

RoHS

N/A XR-B1W8-0404C-01