XM-C4D6-0404D



Mixer, TC2200 [PCB: 1729]
DIE
(Sales Subject to Keysight Approval)
Unit of Measure

Manufacturer Info

Product Page

N/A Keysight

Spec Sheet

N/A Sales subject to Keysight Approval

Manufacturer Specs

PKG

N/A DIE

LO Low Freq

N/A 0 MHz

LO High Freq

N/A 110000 MHz

RF Low Freq

N/A 0 MHz

RF High Freq

N/A 11000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 20000 MHz