XM-A4K2-0304C-01



Voltage Variable Attenuator, TC721 / HMMC-1002 [PCB: 572]
DIE
Includes Bias Controller: XM-A775-0304D
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Keysight

Spec Sheet

N/A TC721/HMMC-1002

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 50000 MHz

Atten Range

N/A 30 dB