XM-A3Y5-0804C-01
XR-A3Y5-0804C-01 RoHS



Amplifier, SMA181 [PCB: 205]
Included Bias Controller: XM-A2J6-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A SMA181

Manufacturer Specs

Low Freq

N/A 10 MHz

High Freq

N/A 250 MHz

Gain

N/A 16.5 dB

NF

N/A 3.8 dB

ROHS

RoHS

N/A XR-A3Y5-0804C-01