XM-A4D6-0404C-01
XR-A4D6-0404C-01 RoHS



Amplifier, MAAM-011206 [PCB: 0408]
Included Bias Controller: XM-A2J9-0404D
SuperSMA Connectors
Connectorized Housing

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A MAAM-011206

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 15000 MHz

Gain

N/A 13.5 dB

NF

N/A 4.5 dB

ROHS

RoHS

N/A XR-A4D6-0404C-01