XM-A9G8-0604C-01
XR-A9G8-0604C-01 RoHS



Amplifier, MAAM-011238-TR0100 [PCB: 724]
Includes Bias Controller: XM-A9G9-0604D
Connectorized Module
2.40mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A MAAM-011238

Manufacturer Specs

Low Freq

N/A 0.1 MHz

High Freq

N/A 50000 MHz

Gain

N/A 14 dB

NF

N/A 7 dB

ROHS

RoHS

N/A XR-A9G8-0604C-01