XM-B195-0404D
XR-B195-0404D RoHS



Amplifier, MAAL-011151-DIE [PCB: 1741]
Recommended Bias Controller: TBD
Unit of Measure

Manufacturer Info

Product Page

N/A Macom

Spec Sheet

N/A MAAL-011151-DIE

Manufacturer Specs

Low Freq

N/A 2000 MHz

High Freq

N/A 18000 MHz

Gain

N/A 16 dB

NF

N/A 5 dB

ROHS

RoHS

N/A XR-B195-0404D