XM-B6N1-0404C-01
XR-B6N1-0404C-01 RoHS



Amplifier, MAAM-011229 [PCB: 0508]
Included Bias Controller: XM-A2J9-0404D
SuperSMA Connectors
Connectorized Housing

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A MAAM-011229

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 4000 MHz

Gain

N/A 19 dB

NF

N/A 1.3 dB

ROHS

RoHS

N/A XR-B6N1-0404C-01