XM-C366-0404C-01
XR-C366-0404C-01 RoHS



Amplifier, MAAL-011111 [PCB: 186]
Included Bias Controller: XM-A2J8-0404D
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A MAAL-011111

Manufacturer Specs

Low Freq

N/A 22000 MHz

High Freq

N/A 38000 MHz

Gain

N/A 19 dB

NF

N/A 2.5 dB

ROHS

RoHS

N/A XR-C366-0404C-01