XM-C582-0404C-01
XR-C582-0404C-01 RoHS



Amplifier, MAAM-009286 [PCB: 1564]
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Macom

Spec Sheet

N/A MAAM-009286

Manufacturer Specs

Low Freq

N/A 250 MHz

High Freq

N/A 4000 MHz

Gain

N/A 15.5 dB

NF

N/A 3.5 dB

ROHS

RoHS

N/A XR-C582-0404C-01