XM-A7M1-0604D
XR-A7M1-0604D RoHS



Digital Step Attenuator, MAAD-011021 [PCB: 0509]
Recommended Bias Controller: XM-A7M2-0604D

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A MAAD-011021

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 30000 MHz

Atten Range

N/A 31.5 dB

Atten Step

N/A 0.5 dB

IL

N/A 7.2 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A7M1-0604D