XM-A3V2-0604C
XR-A3V2-0604C RoHS



Mixer, MAMXES0117 [PCB: 411]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A MAMXES0117

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 17 dBm

LO Low Freq

N/A 80 MHz

LO High Freq

N/A 2500 MHz

RF Low Freq

N/A 80 MHz

RF High Freq

N/A 2500 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 1000 MHz

Conv Loss

N/A 6.5 dB

ROHS

RoHS

N/A XR-A3V2-0604C