XM-A4A4-0404C
XR-A4A4-0404C RoHS



Mixer, MAMX-011009 [PCB: 0406]
Connectorized Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A MAMX-011009

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 15 dBm

LO Low Freq

N/A 14000 MHz

LO High Freq

N/A 32000 MHz

RF Low Freq

N/A 14000 MHz

RF High Freq

N/A 32000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 7000 MHz

Conv Loss

N/A 11 dB

ROHS

RoHS

N/A XR-A4A4-0404C