XM-A4A8-0404D
XR-A4A8-0404D RoHS



Mixer, MA4EX240L1-1225T [PCB: 0401]
LOlvl=5dBm RF=1.7G-2.5G LO=1.7G-2.5G IF=DC-400M CL=7dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A MA4EX240L1-1225T

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 5 dBm

LO Low Freq

N/A 1700 MHz

LO High Freq

N/A 2500 MHz

RF Low Freq

N/A 1700 MHz

RF High Freq

N/A 2500 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 400 MHz

Conv Loss

N/A 7 dB

ROHS

RoHS

N/A XR-A4A8-0404D