XM-A4B2-0404C
XR-A4B2-0404C RoHS



Mixer, MA4EX950H1-1225T [PCB: 398]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A MA4EX950H1-1225T

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 15 dBm

LO Low Freq

N/A 700 MHz

LO High Freq

N/A 1200 MHz

RF Low Freq

N/A 700 MHz

RF High Freq

N/A 1200 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 400 MHz

Conv Loss

N/A 7 dB

ROHS

RoHS

N/A XR-A4B2-0404C