XM-A4B2-0404D
XR-A4B2-0404D RoHS



Mixer, MA4EX950H1-1225T [PCB: 0398]
LOlvl=15dBm RF=700M-1.2G LO=700M-1.2G IF=DC-400M CL=7dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A MA4EX950H1-1225T

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 15 dBm

LO Low Freq

N/A 700 MHz

LO High Freq

N/A 1200 MHz

RF Low Freq

N/A 700 MHz

RF High Freq

N/A 1200 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 400 MHz

Conv Loss

N/A 7 dB

ROHS

RoHS

N/A XR-A4B2-0404D