XM-A4B5-0404D
XR-A4B5-0404D RoHS



Mixer, MAMXSS0012 [PCB: 0402]
LOlvl=5dBm RF=800M-1G LO=800M-1G IF=DC-200M CL=8dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A MAMXSS0012

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 5 dBm

LO Low Freq

N/A 800 MHz

LO High Freq

N/A 1000 MHz

RF Low Freq

N/A 800 MHz

RF High Freq

N/A 1000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 200 MHz

Conv Loss

N/A 8 dB

ROHS

RoHS

N/A XR-A4B5-0404D