XM-A4B7-0904D
XR-A4B7-0904D RoHS



Mixer, SM4TH [PCB: 0394]
LOlvl=23dBm RF=1M-3.4G LO=1M-3.4G IF=1M-2G CL=8dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A SM4TH

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 23 dBm

LO Low Freq

N/A 1 MHz

LO High Freq

N/A 3400 MHz

RF Low Freq

N/A 1 MHz

RF High Freq

N/A 3400 MHz

IF Low FreqMixer

N/A 1 MHz

IF High Freq

N/A 2000 MHz

Conv Loss

N/A 8 dB

ROHS

RoHS

N/A XR-A4B7-0904D