XM-A4B8-0904C
XR-A4B8-0904C RoHS



Mixer, SM5TH [PCB: 394]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A SM5TH

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 23 dBm

LO Low Freq

N/A 50 MHz

LO High Freq

N/A 5000 MHz

RF Low Freq

N/A 50 MHz

RF High Freq

N/A 5000 MHz

IF Low FreqMixer

N/A 50 MHz

IF High Freq

N/A 3000 MHz

Conv Loss

N/A 8 dB

ROHS

RoHS

N/A XR-A4B8-0904C