XM-A4B9-0904D



Mixer, SM6EH [PCB: 0394]
LOlvl=20dBm RF=5M-750M LO=5M-750M IF=1M-500M CL=6dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A SM6EH

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 20 dBm

LO Low Freq

N/A 5 MHz

LO High Freq

N/A 750 MHz

RF Low Freq

N/A 5 MHz

RF High Freq

N/A 750 MHz

IF Low FreqMixer

N/A 1 MHz

IF High Freq

N/A 500 MHz

Conv Loss

N/A 6 dB