XM-A6R1-0404D
XR-A6R1-0404D RoHS



Mixer, MAMX-011021 [PCB: 0478]
LOlvl=14dBm RF=5G-33G LO=3G-35G IF=DC-4.5G CL=8dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A MAMX-011021

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 14 dBm

LO Low Freq

N/A 3000 MHz

LO High Freq

N/A 35000 MHz

RF Low Freq

N/A 5000 MHz

RF High Freq

N/A 33000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 4500 MHz

Conv Loss

N/A 8 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A6R1-0404D