XM-B191-0404D
XR-B191-0404D RoHS



Mixer, MAMX-011036-DIE [PCB: 1719]
Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A MAMX-011036-DIE

Manufacturer Specs

PKG

N/A DIE

LO Level

N/A 15 dBm

LO Low Freq

N/A 8000 MHz

LO High Freq

N/A 43000 MHz

RF Low Freq

N/A 8000 MHz

RF High Freq

N/A 43000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 10000 MHz

Conv Loss

N/A 8 dB

ROHS

RoHS

N/A XR-B191-0404D