XM-B6M8-0404D
XR-B6M8-0404D RoHS



Mixer, MAMX-011036 [PCB: 0505]
LOlvl=15dBm RF=8G-43G LO=8G-43G IF=DC-10G CL=8.5dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A MAMX-011036

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 15 dBm

LO Low Freq

N/A 8000 MHz

LO High Freq

N/A 43000 MHz

RF Low Freq

N/A 8000 MHz

RF High Freq

N/A 43000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 10000 MHz

Conv Loss

N/A 8.5 dB

ROHS

RoHS

N/A XR-B6M8-0404D