XM-B9E3-0404D
XR-B9E3-0404D RoHS



Mixer, MAMX-011035 [PCB: 0505]
LO/RF=5.5G-19G IF=DC-6G LOlvl=15dBm CL=6dB
Unit of Measure

Manufacturer Info

Product Page

N/A Macom

Spec Sheet

N/A MAMX-011035

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 15 dBm

LO Low Freq

N/A 5500 MHz

LO High Freq

N/A 19000 MHz

RF Low Freq

N/A 5500 MHz

RF High Freq

N/A 19000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 6000 MHz

Conv Loss

N/A 6 dB

ROHS

RoHS

N/A XR-B9E3-0404D