XM-B9E4-0404D
XR-B9E4-0404D RoHS



Mixer, MAMX-011054 [PCB: 0472]
LOlvl=15dBm RF=18G-45G LO=18G-45G IF=DC-20G CL=6.5dB
Unit of Measure

Manufacturer Info

Product Page

N/A Macom

Spec Sheet

N/A MAMX-011054

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 15 dBm

LO Low Freq

N/A 18000 MHz

LO High Freq

N/A 45000 MHz

RF Low Freq

N/A 18000 MHz

RF High Freq

N/A 45000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 20000 MHz

Conv Loss

N/A 6.5 dB

ROHS

RoHS

N/A XR-B9E4-0404D