XM-C7C8-0409D
XR-C7C8-0409D RoHS



Mixer, MAMX-011009 [PCB: 1314]
LOlvl=15dBm RF=14G-32G LO=14G-32G IF=DC-7G CL=11dB
Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A MAMX-011009

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 15 dBm

LO Low Freq

N/A 14000 MHz

LO High Freq

N/A 32000 MHz

RF Low Freq

N/A 14000 MHz

RF High Freq

N/A 32000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 7000 MHz

Conv Loss

N/A 11 dB

ROHS

RoHS

N/A XR-C7C8-0409D