XM-A3V9-0604D
XR-A3V9-0604D RoHS



Phase Shifter, MAPS-010146 [PCB: 0407]
Recommended Bias Controller: XM-B9A9-0604D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A MAPS-010146

Manufacturer Specs

Low Freq

N/A 8000 MHz

High Freq

N/A 12000 MHz

Range

N/A 360 Deg

Phase Step

N/A 22.5 Deg

IL

N/A 6.5 dB

ROHS

RoHS

N/A XR-A3V9-0604D