XM-A911-0604D
XR-A911-0604D RoHS



Phase Shifter, MAPS-010164 [PCB: 0407]
Recommended Bias Controller: XM-B9A9-0604D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A MAPS-010164

Manufacturer Specs

Low Freq

N/A 2300 MHz

High Freq

N/A 3800 MHz

Range

N/A 360 Deg

Phase Step

N/A 5.6 Deg

IL

N/A 3.2 dB

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = +3V to +5V
2. Apply VSS = -3V to -5V
3. Program device via SPI
4. Apply RF Power

Power-down Sequence
1. Remove RF Power
2. Set VSS to 0V
3. Set VDD to 0V
Power-up Sequence
1. Apply VDD = +3V to +5V
2. Apply VSS = -3V to -5V
3. Program device via SPI
4. Apply RF Power

Power-down Sequence
1. Remove RF Power
2. Set VSS to 0V
3. Set VDD to 0V

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A911-0604D