XM-A9P3-0604C-01
XR-A9P3-0604C-01 RoHS



Phase Shifter, MAPS-010163 [PCB: 0407]
Included Bias Controller: XM-B9A9-0604D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A MAPS-010163

Manufacturer Specs

Low Freq

N/A 1400 MHz

High Freq

N/A 2400 MHz

Range

N/A 360 Deg

Phase Step

N/A 5.6 Deg

IL

N/A 5 dB

ROHS

RoHS

N/A XR-A9P3-0604C-01