XM-A3M8-0404C-01
XR-A3M8-0404C-01 RoHS



Switch, MASW-011036 [PCB: 555]
DIE
Included Bias Controller: XM-A3M9-0404D
Connectorized Housing
2.92mm connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A MASW-011036

Manufacturer Specs

Low Freq

N/A 26000 MHz

High Freq

N/A 40000 MHz

IL

N/A 1 dB

IP3

N/A 23 dBm

ROHS

RoHS

N/A XR-A3M8-0404C-01