XM-A3M8-0404D
XR-A3M8-0404D RoHS



Switch, MASW-011036 [PCB: 0555]
DIE
F=26G-40G IL=1dB IP3=23dBm
Recommended Bias Controller: XM-A3M9-0404D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A MASW-011036

Manufacturer Specs

Low Freq

N/A 26000 MHz

High Freq

N/A 40000 MHz

IL

N/A 1 dB

IP3

N/A 23 dBm

ROHS

RoHS

N/A XR-A3M8-0404D