XM-A726-0419C-01
XR-A726-0419C-01 RoHS



Switch, MASW-004103-1365 [PCB: 717]
SP4T
Included Bias Controller: XM-A727-0419D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A MASW-004103-1365

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 20000 MHz

IL

N/A 1.2 dB

IP3

N/A 60 dBm

ROHS

RoHS

N/A XR-A726-0419C-01