XM-B1V2-0604D
XR-B1V2-0604D RoHS



Switch, MASW-008322 [PCB: 0945]
Recommended Bias Controller: XM-B2J6-0604D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A MASW-008322

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 20000 MHz

IL

N/A 1.9 dB

P1dB

N/A 30 dBm

IP3

N/A 48 dBm

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B1V2-0604D