XM-C8A1-0404D
XR-C8A1-0404D RoHS



Switch, MASW-011128-DIE [PCB: 1258]
DIE SPDT F=50M-26.5GHz
Recommended Bias Controller: XM-B9L7-0404D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A Macom

Spec Sheet

N/A MASW-011128-DIE

Manufacturer Specs

Low Freq

N/A 0.05 MHz

High Freq

N/A 26500 MHz

IL

N/A 1.7 dB

P1dB

N/A 27 dBm

IP3

N/A 42 dBm

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-C8A1-0404D