XM-A3Y8-0404D
XR-A3Y8-0404D RoHS



Voltage Variable Attenuator, MAAV-011013 [PCB: 0235]
Recommended Bias Controller: XM-D435-0404D-SP

Configurations

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A MAAV-011013

Manufacturer Specs

Low Freq

N/A 5000 MHz

High Freq

N/A 45000 MHz

Atten Range

N/A 30 dB

IL

N/A 1.5 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A3Y8-0404D