XM-B5T3-0304C-01
XR-B5T3-0304C-01 RoHS



Amplifier, AMM-6702CH [PCB: 1231]
DIE
Included Bias Controller: XM-B5T4-0304D
Connectorized Housing
2.4mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A AMM-6702CH

Manufacturer Specs

Low Freq

N/A 20000 MHz

High Freq

N/A 50000 MHz

Gain

N/A 25 dB

NF

N/A 6.5 dB

ROHS

RoHS

N/A XR-B5T3-0304C-01