XM-C7R2-0404D
XR-C7R2-0404D RoHS



Amplifier, 1595-2 [PCB: 1645]
Recommended Bias Controller: XM-A2K1-0404D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A ADM-0026-5929SM

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 26500 MHz

Gain

N/A 13 dB

NF

N/A 5.5 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-C7R2-0404D