XM-A3M4-0404C
XR-A3M4-0404C RoHS



Mixer, MM1-2567LCH-2 [PCB: 565]
DIE
Connectorized Housing
1.85mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A MM1-2567LCH-2

Manufacturer Specs

PKG

N/A DIE

LO Level

N/A 11 dBm

LO Low Freq

N/A 25000 MHz

LO High Freq

N/A 67000 MHz

RF Low Freq

N/A 25000 MHz

RF High Freq

N/A 67000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 30000 MHz

Conv Loss

N/A 0 dB

ROHS

RoHS

N/A XR-A3M4-0404C