XM-A419-0404D



Mixer, ML1-0110HSM-2 [PCB: 0192]
Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 18 dBm

LO Low Freq

N/A 1500 MHz

LO High Freq

N/A 10000 MHz

RF Low Freq

N/A 1500 MHz

RF High Freq

N/A 10000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 2000 MHz

Conv Loss

N/A 7 dB