XM-A558-0404D
XR-A558-0404D RoHS



Mixer, T3H-18GICTG-2 [PCB: 0193]
Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A T3H-18GICTG-2

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 20 dBm

LO Low Freq

N/A 10 MHz

LO High Freq

N/A 18000 MHz

RF Low Freq

N/A 10 MHz

RF High Freq

N/A 18000 MHz

IF Low FreqMixer

N/A 10 MHz

IF High Freq

N/A 18000 MHz

Conv Loss

N/A 9.5 dB

ROHS

RoHS

N/A XR-A558-0404D