XM-A8A3-0406D
XR-A8A3-0406D RoHS



Mixer, MT3-0113LCQG-2 [PCB: 0191]
LOlvl=27dBm RF=1.5G-13G LO=1.5G-13G IF=10M-7G CL=7.5dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A MT3-0113LCQG-2

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 27 dBm

LO Low Freq

N/A 1500 MHz

LO High Freq

N/A 13000 MHz

RF Low Freq

N/A 1500 MHz

RF High Freq

N/A 13000 MHz

IF Low FreqMixer

N/A 10 MHz

IF High Freq

N/A 7000 MHz

Conv Loss

N/A 7.5 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A8A3-0406D