XM-B1D7-0404D
XR-B1D7-0404D RoHS



Mixer, MM1-1130HSM-2 [PCB: 0190]
LOlvl=17dBm RF=11G-30G LO=11G-30G IF=DC-12G CL=7dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A MM1-1130HSM-2

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 17 dBm

LO Low Freq

N/A 11000 MHz

LO High Freq

N/A 30000 MHz

RF Low Freq

N/A 11000 MHz

RF High Freq

N/A 30000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 12000 MHz

Conv Loss

N/A 7 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B1D7-0404D