XM-B1P5-0404C
XR-B1P5-0404C RoHS



Mixer, MM1-1850SCH-2 [PCB: 1124]
DIE
Connectorized Housing
2.4mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A MM1-1850SCH-2

Manufacturer Specs

PKG

N/A DIE

LO Level

N/A 20 dBm

LO Low Freq

N/A 18000 MHz

LO High Freq

N/A 50000 MHz

RF Low Freq

N/A 18000 MHz

RF High Freq

N/A 50000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 20000 MHz

Conv Loss

N/A 8.5 dB

ROHS

RoHS

N/A XR-B1P5-0404C