XM-B215-0404D
XR-B215-0404D RoHS



Mixer, MM1-0832LSM-2 [PCB: 0472]
LOlvl=12dBm RF=8G-32G LO=8G-30G IF=DC-12G CL=9dB

Configurations

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A MM1-0832LSM-2

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 12 dBm

LO Low Freq

N/A 8000 MHz

LO High Freq

N/A 30000 MHz

RF Low Freq

N/A 8000 MHz

RF High Freq

N/A 32000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 12000 MHz

Conv Loss

N/A 9 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B215-0404D