XM-B2G1-0404C
XR-B2G1-0404C RoHS



Mixer, MM1-1857HCH-2 [PCB: 556]
DIE
Connectorized Housing
1.85mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A MM1-1857HCH-2

Manufacturer Specs

PKG

N/A DIE

LO Level

N/A 13 dBm

LO Low Freq

N/A 18000 MHz

LO High Freq

N/A 57000 MHz

RF Low Freq

N/A 18000 MHz

RF High Freq

N/A 57000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 21000 MHz

Conv Loss

N/A 7.5 dB

ROHS

RoHS

N/A XR-B2G1-0404C