XM-B2K4-0609C
XR-B2K4-0609C RoHS



Mixer, MMIQ-0205HSM-2 [PCB: 1076]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A MMIQ-0205HSM-2

Manufacturer Specs

PKG

N/A SMT

LO Low Freq

N/A 1750 MHz

LO High Freq

N/A 5000 MHz

RF Low Freq

N/A 1750 MHz

RF High Freq

N/A 5000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 2000 MHz

ROHS

RoHS

N/A XR-B2K4-0609C