XM-B8V9-0404D
XR-B8V9-0404D RoHS



Mixer, MM1-0320HSM-2 [PCB: 0472]
LOlvl=17dBm RF=3.5G-20G LO=3.5G-20G IF=DC-4G CL=9dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A MM1-0320HSM-2

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 17 dBm

LO Low Freq

N/A 3500 MHz

LO High Freq

N/A 20000 MHz

RF Low Freq

N/A 3500 MHz

RF High Freq

N/A 20000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 4000 MHz

Conv Loss

N/A 9 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B8V9-0404D